Automatic Erase All (ERAL) Before Write All (WRAL)
Self-Timed Erase and Write Cycles (6 ms max.)
Read current 100 uA (Typ), 1 mA (Max)
Write current 500 uA (Typ), 2 mA (Max)
Standby current 1 uA (Max at -40 to 85°C)
Software Write-Protection
More than 1 million erase/write cycles
Data retention > 200 years
Grade 1 Temperature Range: -40°C to 125°C
Qualified for Automotive Applications
Factory Programming Available
Available in PDIP-8, SOIC-8, MSOP-8, 2x3 DFN-8 and TSSOP-8
The Microchip 93AA46C device is a 1Kb Microwire (3-wire) Serial EEPROM with hardware selectable word size using the ORG pin and a voltage operation range of 1.8 - 5.5V. Also available are the 93AA46A for dedicated 8-bit memory organization and the 93AA46B for dedicated 16-bit memory organization. The 93AA46C is optimized for use in consumer, industrial, and automotive applications where reliable and dependable nonvolatile memory storage is essential. The device is available in a variety of Pb-free packages including PDIP, SOIC, MSOP, DFN and TSSOP.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
93AA46A/B/C, 93LC46A/B/C, 93C46A/B/C 1-Kbit Microwire Compatible Serial EEPROM Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market, and rock-solid design that only a well thought out development system can provide. Microchips MPLAB Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design while greatly reducing the time required for system integration and hardware/software fine-tuning.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs.
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.