47C04 | Microchip Technology

Overview

  • Battery Backup:0
  • Density:4 Kbit
  • Endurance:Unlimited
  • Max. Clock Freq.:1 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):4.5
  • Page Size (Bytes):16
  • Write Protect Scheme:Software Configurable
  • Write Protected:1
  • Data Retention:200
  • Read Access Speed:
Read more
  • Automatic Store to EEPROM upon power-down (using optional external capacitor)
  • Automatic Recall to SRAM Array upon power-up
  • Hardware Store Pin for manual Store Operations
  • Software commands for initiating Store and Recall Operations
  • Store Time 40ms (max)
  • 4.5V -5.5V Operation
  • High-Speed I2C Interface (Up to 1MHz)
  • Non-Volatile External Event Detect Flag
  • Infinite Read and Write Cycles to SRAM Array
  • More than 1 Million Store Cycles to EEPROM
  • Data Retention: >200 Years
  • ESD Protection: >2,000V
  • Reliable Data Storage during Power Loss
  • 1mA active current (typ)
  • 40uA Standby Current  (max)
  • Software Write Protection from 1/64 of SRAM array to whole array
  • Zero Cycle delay reads and writes
  • Cascadable up to four devices
  • Industrial(I): -40oC to +85oC
  • Automotive (E): -40oC to +125oC
  • 8-Lead PDIP, SOIC and TSSOP Packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

47c04
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase