2N6661 | Microchip Technology

2N6661

Status: In Production
90V, 4 Ohm, N-Channel, Enhancement-Mode, Vertical DMOS FET

Overview

  • BVdss min (V):90
  • Rds (on) max (Ohms):4.0
  • CISSmax (pF):50
  • Vgs(th) max (V):2.0
  • Package:TO-39
    • Free from secondary breakdown
    • Low power drive requirement
    • Ease of paralleling
    • Low CISS and fast switching speeds
    • Excellent thermal stability
    • Integral source-drain diode
    • High input impedance and high gain
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

2n6661
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase