25LC320 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Density:32 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:2 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):2.5
  • Page Size (Bytes):32
  • Write Protected:1
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

25LC320
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase