25CS640 | Microchip Technology

Overview

  • Bus Modes:SPI
  • Density:64 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:20 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):32
  • Write Protect Scheme:Software Configurable
  • Write Protected:Yes
  • Temperature Range Min °C (degrees Celsius):-40
  • Temperature Range Max °C (degrees Celsius):150
Read more
    8192 x 8-bit (64 Kbit)
    Serial Peripheral Interface (SPI) Compatible
  • 1.7V to 5.5V operation up to 20 MHz clock frequency
    Build-in Error Correction Code (ECC) Logic
  • ECC Status bit via Status Register
    User configurable Undervoltage Lockout (UVLO) Detection
    Security Register
  • Pre-programmed 128-bit serial number
  • 32-byte user-programmable lockable ID page
    Write Protection Modes:
  • Legacy Write Protection Mode: Protect 1/4, 1/2 or Entire Array
  • Enhanced Write Protection Mode: User-definable memory partitions and protection behavior
    Reliability
  • More than 1 million erase/write cycles
  • Data retention > 200 years
    Automotive AECQ-100 Qualified
    Temperature Ranges Available
  • Industrial (I): -40°C to 85°C
  • Extended (E): -40°C to +125°C
  • Extended (H): -40°C to +150°C
    Available in standard packages including 8-lead SOIC, 8-lead MSOP, 8-lead TSSOP and 8-lead 2x3 TDFN
    Factory Programming Available
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

25CS640
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase