Low-Power CMOS Technology:- Read current 400 µA, max.- Standby current 1 µA, max. (I-temp)
2-Wire Serial Interface, I2C™ Compatible
Packages with 3 Address Pins are cascadable upto 8 Devices
Schmitt Trigger Inputs for Noise Suppression
Output Slope Control to Eliminate Ground Bounce
100 kHz and 400 kHz Clock Compatibility
Page Write Time 5 ms, typical
Self-timed Erase/Write Cycle
32-Byte Page Write Buffer
Hardware Write-protect for 1/4 Array(1800h-1FFFh)
ESD Protection > 4,000V
More than 1 Million Erase/Write Cycles
Data Retention > 200 Years
Factory Programming Available
The Microchip Technology Inc. 24LC32AF is a 32Kb I2C™ compatible Serial EEPROM. The device is organized as a single block of 4K x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 2.5V, with standby and read currents of only 1 µA and 400 µA, respectively. It has been developed for advanced, lowpower applications such as personal communications or data acquisition. The 24LC32AF also has a page write capability for up to 32 bytes of data. Functional address lines allow up to eight devices on the same bus, for up to 256 Kbits address space. The 24LC32AF is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, TDFN and MSOP packages. The 24LC32AF is also available in the 5-lead SOT-23 package.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
24AA32AF/24LC32AF 32-Kbit I2C Serial EEPROM with Quarter-Array Write-Protect Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
The Memory Xplorer evaluation platform makes it easier to choose a device by allowing you to visually evaluate our I2C, SPI and single-wire EEPROM devices, boosting your confidence in the product you selected. Memory Xplorer provides the ability to quickly test device-specific features and evaluate variable functionality like voltage and frequency.
The Serial Memory I2C Evaluation Kit (DM160237) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of Microchip I2C Serial EEPROM devices.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market, and rock-solid design that only a well thought out development system can provide. Microchips MPLAB Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design while greatly reducing the time required for system integration and hardware/software fine-tuning.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs.
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.