Videos | 24LC025 | Microchip Technology

24LC025

Status: In Production
2Kb I2C Serial EEPROM with Address Inputs and no Write Protection pin

Overview

  • Density:2 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:400 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):2.5
  • Page Size (Bytes):16
  • Write Protect Scheme:None
  • Write Protected:0
Read more
  • Single supply with operation from 2.5V to 5.5V
  • Low-power CMOS technology:
  • 2-wire serial interface, I2C™ compatible
  • Cascadable up to eight devices
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz clock compatibility
  • Page write time 5 ms maximum
  • Self-timed erase/write cycle
  • 16-byte page write buffer
  • Hardware write-protect
  • More than 1 million erase/write cycles
  • Data retention >200 years
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24lc025
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase