The Microchip Technology Inc. 24FC128 is a 16K x 8 (128 Kbit) Serial
Electrically Erasable PROM (EEPROM), capable of
operation across a broad voltage range (1.7V to 5.5V).
It has been developed for advanced, low-power
applications such as personal communications or data
acquisition. This device also has a page write capability
of up to 64 bytes of data. This device is capable of
both random and sequential reads up to the 128K
boundary. Functional address lines allow up to eight
devices on the same bus, for up to 1 Mbit address
space. This device is available in the standard 8-pin
plastic DIP, SOIC (3.90 mm and 5.28 mm), TSSOP,
MSOP, DFN, and Chip Scale packages.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
24AA128/24LC128/24FC128 - 128-Kbit I2C Serial EEPROM
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
The Memory Xplorer evaluation platform makes it easier to choose a device by allowing you to visually evaluate our I2C, SPI and single-wire EEPROM devices, boosting your confidence in the product you selected. Memory Xplorer provides the ability to quickly test device-specific features and evaluate variable functionality like voltage and frequency.
The Serial Memory I2C Evaluation Kit (DM160237) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of Microchip I2C Serial EEPROM devices.
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market, and rock-solid design that only a well thought out development system can provide. Microchips MPLAB Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design while greatly reducing the time required for system integration and hardware/software fine-tuning.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs.
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.