24AA256 | Microchip Technology

Overview

  • Density:256 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:400 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):64
  • Write Protect Scheme:Full Array
  • Data Retention:200
Read more
  • 32K x 8 (256Kbit)
  • 64-Byte Page Write Buffer
  • Page Write Time 5 ms Max.
  • Hardware Write-Protect Pin
  • Factory Programming Available
  • Operating voltage 1.7V to 5.5V
  • Read current 400 uA, max.
  • Standby current 1 uA, max.
  • Cascadable up to Eight Devices
  • 100 kHz and 400 kHz Clock Compatible
  • Pb-Free and RoHS Compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24aa256
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase