Videos | 24AA025E64 | Microchip Technology

24AA025E64

Status: In Production
2Kb I2C Serial EEPROM with Pre-Programmed EUI-64™ MAC ID and Address Inputs

Overview

  • Density:2 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:400 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):16
  • Write Protect Scheme:Half Array
  • Data Retention:200
Read more
  • Pre-programmed Globally Unique 64-bit Node Address
  • Compatible with EUI-64™
  • Single Supply with Operation Down to 1.7V
  • 3 Address Pins - cascade up to 8 I2C™Compatible devices
  • Low-Power CMOS Technology- Read current 1 mA, max.- Standby current 1 uA, max.
  • 2-Wire Serial Interface, I2C™ Compatible
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Clock Compatibility
  • Page Write Time 3 ms, typical
  • Self-Timed Erase/Write Cycle
  • Page Write Buffer- 16-byte page
  • ESD Protection >4,000V
  • More than 1 Million Erase/Write Cycles
  • Data Retention >200 Years
  • Factory Programming Available
  • Available Packages- 8-lead SOIC and 6-lead SOT-23
  • Pb-free and RoHS Compliant
  • Temperature Ranges:- Industrial (I): -40°C to +85°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24aa025e64
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase