Videos | 24AA024H | Microchip Technology

24AA024H

Status: In Production
2Kb I2C Serial EEPROM with Address Inputs and Half-Array Write Protection

Overview

  • Density:2 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:400 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):16
  • Write Protect Scheme:Upper Half
  • Data Retention:200
Read more
  • Single supply with operation down to 1.7V
  • Half-array write protect
  • Low-power CMOS technology
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz Compatibility
  • More than 1 million erase/write cycles
  • Data retention >200 years
  • Factory programmable available
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24aa024h
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase