24FC08 | Microchip Technology

Overview

  • Density:8 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:1 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):16
  • Write Protect Scheme:Whole Array
  • Data Retention:200
Read more
  • Single supply with operation down to 1.7V
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz, 400 kHz, and 1 MHz clock compatibility
  • Page write time 3 ms, typical
  • Self-timed erase/write cycle
  • 16-byte page write buffer
  • Hardware write-protect
  • ESD protection >4,000V
  • More than 1 million erase/write cycles
  • Data retention >200 years
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24FC08
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase