1N5811-Rectifier | Microchip Technology

1N5811-Rectifier

Status: In Production
Rectifier Diode Switching 2-Pin 150V, 6A, 30ns B-body

Overview

  • JEDEC registered 1N5807, 1N5809, 1N5811 series
  • Void-less hermetically sealed glass package
  • Quadruple-layer passivation
  • Extremely robust construction
  • Internal “Category 1” metallurgical bonds
  • JAN, JANTX, JANTXV and JANS qualifications are available per MIL-PRF-19500/477
  • RoHS compliant versions available (commercial grade only)
  • Ultrafast recovery 6 amp rectifier series from 50 to 150V
  • Military, space and other high-reliability applications
  • Switching power supplies or other applications requiring extremely fast switching & low forward loss
  • High forward surge current capability
  • Low thermal resistance
  • Controlled avalanche with peak reverse power capability
  • Inherently radiation hard as described in Microchip MicroNote 050.
  • This “Ultrafast Recovery” rectifier diode series is military qualified and is ideal for high-reliability applications where a failure cannot be tolerated. The industry-recognized 6.0 amp rated rectifiers with working peak reverse voltages from 50 to 150 volts are hermetically sealed with void-less glass construction using an internal “Category 1” metallurgical bond. These devices are available in both leaded and surface mount MELF package configurations. Microchip also offers numerous other rectifier products to meet higher and lower current ratings with various recovery time requirements including standard, fast and ultrafast device types in both through-hole and surface mount packages.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    1n5811-rectifier
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase