Regulates voltage over broad ranges of current and temperature.
Extensive selection from 1.8 to 100 volts.
Voltage tolerances of 5% (standard), 2% and 1% are available.
Hermetically sealed surface mount package.
Non-sensitive to ESD per MIL-STD-750 method 1020.
Minimal capacitance (see Figure 3).
Inherently radiation hard as described in Microchip MicroNote 050.
The 1N4099-1 through 1N4135-1 and 1N4614-1 through 1N4627-1 series are 500 mW, Zener voltage regulators in the axial-leaded, glass DO-35 package. Voltages from 1.8 to 100V in 5%, 2%, and 1% tolerances are available. They are constructed with an internal metallurgical bond and are mil-qualified up to the JANS level for high reliability applications.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.