11AA080 | Microchip Technology

Overview

  • Battery Backup:0
  • Density:8 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:100 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.8
  • Page Size (Bytes):16
  • Write Protect Scheme:Quarter, Half, Whole Array
  • Write Protected:1
  • Data Retention:0
  • Read Access Speed:
Read more
  • Single I/O Interface
  • 8 Kbit Memory Density
  • 1.8-5.5V Operating Voltage
  • 10-100 kHz Operating Frequency
  • 1 Million Erase/Write Cycles
  • Software Write Protect: ¼, ½, or Full Array
  • Status Register
  • Set/Erase entire memory with a single command
  • ESD Protection > 4kV
  • Noise Filtration Circuitry
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

11aa080
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase