We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.


In Production
In Production
Summary

The MCP2517FD is a cost-effective and small-footprint External CAN FD Controller that can be easily added to a microcontroller with an available SPI interface. Therefore, a CAN FD channel can be easily added to a microcontroller that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels.

The MCP2517FD supports both CAN frames in the Classical format (CAN 2.0B) and CAN Flexible Data Rate (CAN FD) format as specified in ISO11898-1:2015.

Please see our MikroElektronika click Board! https://shop.mikroe.com/mcp2517fd-click

Not recommended for new designs. Consider using the pin- and functionally compatible MCP2518FD

An MCAL driver is available upon request as described here: https://www.microchip.com/en-us/solutions/automotive-and-transportation/software

Please contact your local Sales representative.


The MCP2518FD is supported in the mainline linux kernel since Kernel version 5.10 and can be found here

Backports and an external kernel module can be found here

The MCP2518FD is a cost-effective and small-footprint External CAN FD Controller that can be easily added to a microcontroller with an available SPI interface. Therefore, a CAN FD channel can be easily added to a microcontroller that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels.

The MCP2518FD supports both CAN frames in the Classical format (CAN 2.0B) and CAN Flexible Data Rate (CAN FD) format as specified in ISO11898-1:2015.

Please see our MikroElektronika click Board! https://shop.mikroe.com/mcp2518fd-click

Please see our functional safety feature page CAN/CAN FD


An MCAL driver is available upon request as described here: https://www.microchip.com/en-us/solutions/automotive-and-transportation/software

Please contact your local Sales representative.


The MCP2518FD is supported in the mainline linux kernel since Kernel version 5.10 and can be found here

Backports and an external kernel module can be found here

Features
    Conforms to ISO11898-1:2015
  • Supports both CAN 2.0B and CAN FD
  • Arbitration Bit Rate up to 1 Mbps
  • Data Bit Rate up to 8 Mbps
  • Up to 20MHz SPI Clock Speed
    Flexible FIFO setup
  • 31 FIFOs configurable as transmit or receive
  • 32 Flexible Filter and Mask Objects
  • One Transmit Queue
    Misc
  • 32-bit Time Stamp
  • Bus Health Diagnostics and Error Counters
  • Packages: VDFN14 (Wettable Flanks), SOIC14
  • Temperature Range: -40°C to +150°C
    Low power consumption
  • VDD: 2.7V-5.5V
  • Active Current Max: 12mA @ 5.5V, 40 MHz CAN Clock
  • Sleep Current: 10uA, Typical
    Built-In Safety features
  • Loopback mode
  • SPI commands with CRC to detect noise on SPI interface
  • ECC for the SRAM 1 bit correction, 2 bit detection
    Conforms to ISO 11898-1:2015
  • Supports both CAN 2.0B and CAN FD
  • Arbitration Bit Rate up to 1 Mbps
  • Data Bit Rate up to 8 Mbps
  • Up to 17 MHz SPI Clock Speed
    Flexible FIFO setup
  • 31 FIFOs configurable as transmit or receive
  • 32 Flexible Filter and Mask Objects
  • One Transmit Queue
    Misc
  • 32-bit Time Stamp
  • Bus Health Diagnostics and Error Counters
  • Temperature Range: -40°C to +150°C
  • Packages: VDFN14 (Wettable Flanks), SOIC14
    Low power consumption
  • Low power mode current: 10uA, Max
  • VDD: 2.7V-5.5V
  • Active Current Max: 12mA @ 5.5V, 40 MHz CAN Clock
    Built-In Safety features
  • Loopback mode
  • SPI commands with CRC to detect noise on SPI interface
  • ECC for the SRAM 1 bit correction, 2 bit detection