We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Curiosity Development Platform


Find out how easy it is to take your idea from concept to prototype. The customizable Curiosity Development Platform includes cost-effective Curiosity Nano boards and the Curiosity Nano Base for Click boards™ to provide you with an excellent starting point for creating innovative designs.

  • Scalable: Pocket-sized Curiosity Nano boards offer all that you need to easily evaluate different microcontroller (MCU) architectures and features and to select the best platform for your embedded project
  • Expandable: Compatible with every Curiosity Nano board with on-board mikroBUS™ sockets, the Curiosity Nano Base for Click boards enables you to add functionality quickly and effortlessly to your project using the vast selection of XPRO and Click extension boards
  • Variety of Options to Satisfy Your Curiosity: Selection ranges from the basic Curiosity Nano to more advanced Curiosity boards to meet your application’s specific requirements, along with on-board debugging capabilities that simplify your development and save money
  • Reduce Your Development Time: The Curiosity Development Platform is supported by a complete development system that includes the free MPLAB® X Integrated Development Environment (IDE), a functional safety qualified complier and MPLAB Harmony software development framework, as well as many more design resources

We deliver everything you need for rapid prototyping:

  • Hardware and expansion boards to support system design
  • Software tools and free software libraries for motor control, graphics and many other applications
  • Ready to use, stand-alone application demo examples

Scalable


Because all Curiosity Nano boards offer the same design methodology and standardized features and interfaces, they are scalable across 8-bit, 16-bit and higher-performance 32-bit MCUs so you can easily evaluate these different architectures to find the best option for your project. Curiosity Nano boards also include on-board debugging and programming to simplify your development while saving you time and money.

32-bit Curiosity Nano Evaluation Kits


Expandable


The flexible and reusable Curiosity Development Platform maximizes your tool investment. You can easily customize or expand your design with a vast array of MikroElektronika Click boards and our XPRO extension boards to add sensors, touch, interfaces, connectivity modules and more to your projects.

Variety of Options to Satisfy Your Curiosity


Ranging from the low-cost and basic 32-bit Curiosity Nano up to the Curiosity Ultra with more advanced on-board features, the Curiosity Development Platform provides a variety of options that will meet the cost and design requirements of your application.  

Features Curiosity Nano Xplained Pro3 Curiosity Pro Curiosity Curiosity Ultra
Cost (Resale) $14.99 $50–60 $75–90 $100–200 $100–200
Click board™ Connectivity No1 Device dependent4 Device dependent4 Yes Yes
Arduino® Connectivity No Arduino Uno Arduino Uno Arduino Uno R3 Arduino Uno R3
Debugging Capability Yes Yes Yes Yes Yes
Target USB No Device dependent Device dependent Yes Yes
Audio and Bluetooth® (X32 Audio Interface) No1 No2 No2 Yes Yes
Graphics No1 No2 No2 Yes Yes
Ethernet (Interface, PHY) No Device dependent No Ethernet interface Ethernet interface + PHY
CAN (Interface, Transceiver) No1 Device dependent No Device dependent Device dependent
QTouch® Technology No5 Device dependent No2 No2 No2
On-Board Memory No1 Serial Flash/ SDRAM No2 QSPI memory QSPI memory
On-Board SD Card No1 Device dependent No No2 Yes
Security IC No1 Yes Yes No2 Yes

Notes:

  1. Can be connected using Curiosity Nano Base for Click boards and then interfaced with external XPRO or MikroElektronika Click extension boards
  2. Can be connected to external XPRO or MikroElektronika Click boards via on-board XPRO or mikroBUS™ interface
  3. Xplained Pro boards will not be available for new 32-bit MCU products
  4. mikroBUS Xplained Pro extension board can be used to connect Click boards 
  5. Curiosity Nano Touch Adapter can be used to connect XPRO extension boards

Availability


Our most popular 32-bit MCUs come with at least one type of Curiosity board. We also offer user guides, reference application demos, example applications for MikroElektronika Click boards based on the SAM E51 Curiosity Nano Evaluation Kit and other design resources to jump-start your project development.

Product Family Core and
Performance
Curiosity Nano Curiosity
Xplained Pro
Curiosity Curiosity
Xplained Ultra
PIC32CM MC  Arm® Cortex®-M0+
Entry Level
PIC32CM MC00 Curiosity Nano PIC32CM MC00 Curiosity Pro    
PIC32A PIC32A Core
High Performance
     PIC32A Curiosity  
SAM L10 Arm Cortex-M23
Entry Level
  SAM L10 XPRO    
SAM L11 Arm Cortex-M23
Entry Level
  SAM L11 XPRO    
SAM L21 Arm Cortex-M0+
Entry Level
  SAM L21 XPRO    
SAM D2x Arm Cortex-M0+
Entry Level
SAM D21 Curiosity Nano SAM D21 XPRO    
SAM C2x Arm Cortex-M0+
Entry Level
  SAM C21 XPRO    
SAM E5x Arm Cortex-M4
Mid-Range
SAM E51 Curiosity Nano SAM E54 XPRO IGaT Curiosity SAM E54 Curiosity Ultra
SAM E70 Arm Cortex-M7
High Performance
      SAM E70 Xplained Ultra
PIC32MM MIPS32® microAptiv™
Entry Level
    PIC32MM Curiosity  
PIC32MX MIPS32 M4K®
Entry Level and Mid-Range
    PIC32MX470 Curiosity  
PIC32MK MIPS32 microAptiv
Mid-Range
    PIC32MK MCM Curiosity Pro  
PIC32MZ EF MIPS32 M-Class
High Performance
    PIC32MZ EF Curiosity 2.0  
PIC32MZ DA MIPS32 microAptiv
High Performance
    PIC32MZ DA Curiosity  
PIC32CM Lx Arm Cortex-M23
Entry Level
    PIC32CM LE00 Curiosity Pro
PIC32CM LS00 Curiosity Pro
PIC32CM LS60 Curiosity Pro
 
PIC32CM JH Arm Cortex-M0+
Entry Level 5V Family
PIC32CM JH01 Curiosity Nano   PIC32CM JH1 Curiosity Pro  
PIC32CX SG Arm Cortex-M4
Mid Range
      PIC32CX SG41 Curiosity Ultra
PIC32CX SG61 Curiosity Ultra

Explore the complete range of 32-bit MCU development boards and evaluation kits we offer in addition to the Curiosity Development Platform.

Design Resources to Save Your Development Time


Visit our 32-bit Microcontroller Applications, Reference Designs and Solutions page to explore a variety of resources that will help you get started with prototyping your design. These solutions are offered at many different levels:

  • Original reference solutions using our hardware development boards in conjunction with our Xplained Pro extension boards or MikroElektronika Click boards
    • These solutions include interactive system block diagrams, demo photos, standalone application demos, user guides, list of required hardware tools and hardware design files to help you quickly evaluate how our products are used within a proven design to accelerate your prototyping and development process
  • Basic functional building blocks and demo examples of graphics, audio, motor control, USB and connectivity commonly seen in many embedded applications that are supported by our free MPLAB® Harmony v3 embedded software development framework
  • Solutions developed by our third-party partners

We also offer a Rapid Prototyping with Curiosity Nano Webinar Series, a Rapid Prototyping Training Module, and a Getting Started with 32-bit Microcontroller Development Boards using MPLAB Harmony v3 video series featuring the Curiosity Development Platform to help you get your board up and running in just a few minutes.