Live Chat

Need Help?

Privacy Policy

Meet the Newest Addition to Your Design Team


Find out how easy it is to create a development environment to take your idea from concept to prototype. The customizable Curiosity Nano Development Platform includes cost-effective Curiosity Nano boards and the versatile Curiosity Nano Base for Click boards™ to provide you with an excellent starting point for creating innovative designs.

Curiosity Nano boards feature a variety of 8-bit PIC® and AVR® microcontrollers (MCUs), 16-bit PIC MCUs and 32-bit Arm® Cortex® core-based SAM MCUs, and dsPIC33C DSCs allowing you to easily evaluate different architectures for your design. They also offer full programming and debugging capabilities to support you throughout your development process. Each Curiosity Nano board is compatible with the Curiosity Nano Base for Click boards™. This base includes a socket that fits all Curiosity Nano boards plus three mikroBUS™ sockets and an Xplained Pro socket that will enable you to effortlessly expand your design with sensors, connectivity modules and more.

As an incredibly adaptable toolset for taking your project from exploration to working prototype, the Curiosity Nano Development Platform will be a welcome addition to your design team.

Why Choose a Curiosity Nano Board for Prototyping Your Design?


  • Unleash your creativity: Pocket-sized boards Include a PIC, AVR or SAM MCU or dsPIC33C DSCs with configurable on-chip peripherals for customizing your innovative designs
  • Simplify your development while saving money: On-board debugging capabilities are equivalent to those of the MPLAB® PICkit™ 4 In-Circuit Debugger
  • Try out different Curiosity Nano boards: The PIC, AVR and SAM MCU and dsPIC33C DSCs options allow you to easily evaluate different architectures and features to select the best platform for your project
  • Expand your design: Compatible with every Curiosity Nano board and featuring three on-board mikroBUS sockets, the Curiosity Nano Base for Click boards enables you to quickly and effortlessly add functionality to your project using the vast selection of Click boards available from MIKROE

How This Platform Works

  • Select the target PIC or AVR MCU or dsPIC33C DSCs for your design by choosing a Curiosity Nano board
  • Select from the hundreds of MIKROE Click boards to add sensors, interfaces, connectivity modules and more to your project
  • Simply plug the Curiosity Nano board and Click boards into the base board to complete your custom development environment

Featured Curiosity Nano Boards


Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Microchip University

Curiosity Nano Unboxing Video

Did you recently purchase a Curiosity Nano Board? In this quick unboxing video, we will quickly show you to get up and running with your new development tool.