We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: VSC5640EV

200Gbps Ethernet Switch with 12x SFP and 8x SFP28 Reference Design

Overview

The VSC5640EV ethernet development system can be used to demonstrate the SparX-5,-5i Ethernet switches.

Access to Design Files are available, please click here.

WebStaX, SMBStaX, IStaX Binary Image Files are available on the Microchip SDE.

  • 1x VSC7558 Switch (with Enterprise Ethernet features)
  • 12x SFP+ front 10G module slots connected to VSC7558 through SFI
  • 8x SFP28 front 25G module slots connected to VSC7558 through SFI high speed
  • Optional, one additional 10/100/1000BASE-T (RJ45) Ethernet port using an on-board VSC8211 PHY, which can be connected to VSC7558 NPI port through SGMII by adding a loopback add-on PCB
  • Four SMAs connectors and two ITU-T G.8275 compliant RS422 interfaces (1 PPS + ToD input and output) for Sync-E and PTP applications
  • Serial UART port (USB) for local management and software debugging by using a firmware driven Command Line Interface (CLI)
  • Reset button at rear, and user input button on front
  • System status LED (bi-color green/red) and port status LED (bi-color green/yellow) per network port for link and activity indication
  • Standard 240/110VAC 200W PSU

Design Files and Software are available for this reference design

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy