TOTAL PHASE KOMODO CAN DUO INTERFACE | Microchip Technology

Part Number: TTP100008

TOTAL PHASE KOMODO CAN DUO INTERFACE


  • Dual-channel: two independent customizable CAN channels
  • Transfer rate up to 1 Mbps
  • Independent galvanic isolation per CAN channel
  • 8 configurable GPIOs
  • USB 2.0 full-speed; bus-powered
  • Free software and API
  • Cross-platform support: Windows, Linux, and Mac OS X compatible

Overview


Microchip will no longer carry this product.  It can still be purchased directly at www.totalphase.com.

The Komodo™ CAN Duo Interface (Total Phase TP360110) is a two-channel USB-to-CAN adapter and analyzer. The Komodo interface is an all-in-one tool capable of active CAN data transmission and non-intrusive CAN bus monitoring. The portable and durable Komodo interface easily integrates into end-user systems. It provides a flexible and scalable solution for a variety of applications. The Komodo CAN Duo Interface features two independently customizable CAN channels, a royalty-free API, and cross-platform support for Windows, Linux, and Mac OS X.

Flexible Design
Configure each CAN channel independently as either an adapter or a non-intrusive analyzer. Communicate and/or monitor two different CAN buses with a single Komodo interface.

Full Featured CAN Adapter
The Komodo CAN Duo Interface can operate as a CAN node, to send and receive messages, on up to two different CAN networks. Communicate with any type of CAN network, from automotive systems to industrial controls. The Komodo interface operates at up to a maximum bitrate of 1 Mbps.

True Real-Time Monitoring
Non-intrusively monitor up to 2 different CAN buses and see the data as it is captured. Each channel of the Komodo interface is independently, galvanically isolated and can capture CAN data at up to 1 Mbps.

GPIO General Purpose I/O
The 8 GPIO pins can be configured for input or output, allowing the Komodo interface to communicate with external logic.

Industrial Grade
The Komodo CAN Duo Interface is rated for operating temperatures from -40°C to +85°C (non-condensing).

Low Cost
The Komodo CAN Duo Interface comes complete with a royalty-free API. There are no yearly support contracts and no fees for software updates.

The low cost makes it affordable for a company to provide every developer with their own interface.

Future-Proof
The Komodo interface is completely field-upgradable via USB. You will never have to worry about being out of step with the latest software features. Software and firmware upgrades are always freely available in the Downloads section of the Total Phase website.

To download software and other documents, please visit: https://www.totalphase.com/downloads#komodo.

For technical support, please visit www.totalphase.com/support and create an account to log a case. If you would like to register your device directly with Total Phase, please email your serial number to myproducts@totalphase.com.

Total Phase is a trusted Third Party Tool provider

Package Contents

N/A

Documentation


Additional Resources


You can download the Data Center Software here: https://www.totalphase.com/products/data-center/