High Speed SPI 40+ MHz Interface Over USB
The Cheetah™ SPI Host Adapter (Total Phase TP280121) is a high-speed SPI adapter that is capable of communicating over SPI at up to 40+ MHz. The Cheetah Adapter is specifically designed to communicate with high-speed, SPI-based flash memory. It is an ideal tool to develop, debug, and program SPI-based systems.
To download software and other documents, please visit: https://www.totalphase.com/downloads#cheetah.
For technical support, please visit www.totalphase.com/support and create an account to log a case. If you would like to register your device directly with Total Phase, please email your serial number to myproducts@totalphase.com.
N/A
Cheetah GUI Software
The Cheetah GUI Software is a graphical application that provides an easy way to get developers up and running quickly. The Cheetah GUI software eliminates the need to write custom software to control your Cheetah adapter and is FREE!
Some features include: