We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TTP100002

TOTAL PHASE BEAGLE USB 12 PROTOCOL ANALYZER


  • Non-intrusively monitor Full/Low-speed USB (1.5 Mbps/12 Mbps)
  • Real-time USB descriptor parsing
  • Real-time data capture and display
  • Watch USB packets as they occur on the bus
  • USB-powered, no power supply required
  • Free software and API available
  • Fully Windows, Linux, and Mac OS X compatible

    Interested in a high speed USB analyzer with full class-level decoding? The Beagle USB 480 Protocol Analyzer can capture up to high speed USB, low-level bus events and decode class-level data in true real-time.

Overview


Non-Intrusive, Full/Low Speed USB 2.0 Bus Monitor

The Beagle™ USB 480 Protocol Analyzer (Total Phase TP320510) is a low cost, non-intrusive High-speed USB 2.0 bus monitor that includes real-time USB class-level decoding.

The Beagle USB 480 analyzer is capable of capturing and interactively displaying high-speed USB bus-states and traffic in real-time with timing at 16.7 ns resolution and comes complete with software and royalty-free API. Thanks to an on-board 64 MB buffer, sustained bursts of 480 Mbps traffic can be captured with no loss of data.

To download software and other documents, please visit: https://www.totalphase.com/downloads#beagle.

For technical support, please visit www.totalphase.com/support and create an account to log a case. If you would like to register your device directly with Total Phase, please email your serial number to myproducts@totalphase.com.

Documentation


Title
Document Id
Total Phase Data Center User Manual Download a7f9f4d8-3ca9-401e-b210-4aee1946f9d6

Additional Resources


Additional Information

Powerful Data Center Software

The Data Center™ Software is a free bus monitoring software that captures and displays USB, I2C, and SPI bus data in true real time through the Beagle™ line of hardware protocol analyzers. It is the only protocol analysis software in the industry with true real-time performance and cross-platform support for Windows, Linux, and Mac OS X.

Data Center software features LiveDisplay™, LiveFilter™, and LiveSearch™ technologies that allow developers to easily see, filter, and search bus data as it is being captured in real time. Collaborate easily with colleagues by using the free Data Center software to open a saved capture, even without a Beagle analyzer.

You can download the Data Center Software here: https://www.totalphase.com/products/data-center