Part Number: TMPSNSRD-TCPL1

THERMOCOUPLE REFERENCE DESIGN


  • Thermocouple Reference Design, 102-00114
  • Supports K-type Thermocouple
  • USB interface to PC
  • Graphical User Interface for temperature data-log

Overview


The Thermocouple Reference Design demonstrates how to instrument a Thermocouple and accurately sense temperature over the entire Thermocouple measurement range. This solution uses the MCP3421 18-Bit Analog-to-Digital Converter (ADC) to measure voltage across the Thermocouple.

Package Contents

The Thermocouple Reference Design demonstrates how to instrument a Thermocouple and accurately sense temperature over the entire Thermocouple measurement range. This solution uses the MCP3421 18-Bit Analog-to-Digital Converter (ADC) to measure voltage across the Thermocouple.

System Requirements

Supporting Operating Systems:

  • Windows 2000 and above

Documentation


Title
Document Id
MCP9804 Data Sheet Download 253bae6e-8d2b-4da9-a0ba-4473a2bd9b4a
Thermocouple Reference Design Download a478276c-8df1-4d35-8a08-1fc7c84f0f9c
TMPSNSRD-TCPL1 Gerbers Download c875f468-d440-4dfd-b912-5e786f15cf76
18-Bit ADC with I2C Interface and Onboard Reference Download 893776af-b3a5-4440-9345-e79743e05d35

Software


Title
Date
Thermocouple Reference Design (TMPSNSRD-TCPL1) Firmware Download 18 Mar 2013
Thermal Management Utility Download 27 Sep 2024