We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TKET001

KETEREX USB-150 FULL SPEED USB ISOLATOR


  •  Isolates a USB peripheral from a USB host
  • Electrical Isolation up to 2000 Vrms 
  • 5V Isolated pass-thru power up to 400mA
  • No external power supply required
  • Supports USB 2.0 full-speed data rates
  • Uses standard USB A/B cables
  • No configuration required
  • No software or drivers required
  • Invisible to the host and peripheral

Overview


The Keterex USB-150 Full Speed USB Isolator provides up to 2000Vrms of galvanic isolation between a USB host and peripheral. It is used in applications where the host and peripheral device operate at different ground potentials, such as when an in-circuit debugger is used with a target system attached to AC power.

The USB-150 Isolator is connected between host and peripheral using standard USB A/B cables. An isolated 5V supply at up to 400mA is provided to the downstream device over the USB cable. The Isolator is invisible to both the host and peripheral − no device driver or configuration is required. Any full-speed USB device can be isolated using the USB-150 and standard USB cables.

Note: The MPLAB ICD 3 In-Circuit Debugger and MPLAB REAL ICE In-Circuit Emulator normally operate at a faster speed than the isolator can support. Windows will display a warning message when the device is first connected, or reset by MPLAB IDE. This warning can be safely ignored.
Package Contents
The Keterex USB-150 Full Speed USB Isolator provides up to 2000Vrms of galvanic isolation between a USB host and peripheral. It is used in applications where the host and peripheral device operate at different ground potentials, such as when an in-circuit debugger is used with a target system attached to AC power.

The USB-150 Isolator is connected between host and peripheral using standard USB A/B cables. An isolated 5V supply at up to 400mA is provided to the downstream device over the USB cable. The Isolator is invisible to both the host and peripheral − no device driver or configuration is required. Any full-speed USB device can be isolated using the USB-150 and standard USB cables.

Note: The MPLAB ICD 3 In-Circuit Debugger and MPLAB REAL ICE In-Circuit Emulator normally operate at a faster speed than the isolator can support. Windows will display a warning message when the device is first connected, or reset by MPLAB IDE. This warning can be safely ignored.

Documentation


Title
Document Id
Keterex USB-150 Data Sheet Download c9890f9a-c3d1-4d43-8e06-5cc579d52585