We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: THW1026

ASCALAB DC 50W ELECTRONIC LOAD


  • Input power rating: 0...50 Wmax
  • Input voltage: 0...50 Vmax
  • Input current: 0...10 Amax
  • Load step generator (100Hz fixed frequency)
  • Adjustable trip point (UVLO)
  • Operation modes: CC, CP
  • LCD display
  • Temperature dependent Fan control

Overview


The ASC-50W compact electronic DC load, is the first generation of small desktop loads with a power rating of 50 Wmax. It offers voltage, current and power ratings for a multitude of applications for daily use in laboratories, schools or workshops.

Can be used along with Low Voltage PFC Development Board to provide a constant source of current and power

Package Contents

N/A

Documentation


Title
Document Id
ASCALAB Active load ASC-50W Download 76646c8a-2f8e-4251-bb7e-6961863fbe98