The PingPong Wi-Fi & Bluetooth Board facilitates development and implementation of IoT and M2M applications in a very short time, plus it allows for bringing your Wi-Fi and Bluetooth sensor data to the cloud! Based on the Microchip PIC18F and equipped with a Wi-Fi module, a Bluetooth module with integrated antenna, and an additional I2C interface, this board is freely programmable and can be used standalone or as an extension to the PingPong IoT Development Board (THW1007). Connect sensors to one or more PingPong Wi-Fi & Bluetooth Boards and send data to a gateway connected to the cloud. The sophisticated hardware saves you development time and hardware costs, so you can immediately begin programming.
Round Solutions is a trusted third-party tool provider