We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TEM0001-01A-010C

SMF2000 SmartFusion2 FPGA Module from Trenz Electronic


Features

  • Microchip SmartFusion2 SoC M2S010-VFG400 FPGA
  • 8 MByte SDRAM
  • 8 MByte QSPI Flash memory
  • 25 MHz system clock and 32.768 KHz auxiliary clock
  • JTAG and UART over Micro USB2 connector
  • 1 x 3-pin header for Live Probes
  • 1 x Pmod header providing 8 I/O
  • 2 x 14-pin headers (2.54 mm pitch) providing 23 I/O
  • 9 user LEDs
  • 1 user push button
  • 3.3V single power supply with on-board voltage regulators
  • Size 61.5 x 25 mm

Other assembly options for cost or performance optimization plus high volume prices available on request. Click here to visit the Trenz Electronic website for ordering information.

Overview


The Trenz Electronic TEM0001 SMF2000 is a low-cost, small-sized FPGA module integrating a Microchip SmartFusion2 SoC FPGA and 8 MByte Flash memory for configuration and operation. SmartFusion2 combines a 166 MHz Cortex-M3 MCU including 256 KByte Flash and 80 KByte SRAM, as well as 12 kLUT FPGA Core Logic. The module is ideal for evaluation and rapid prototyping.