We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TC2030-MCP

TAG-CONNECT IN-CIRCUIT CABLE LEGGED VERSION


  • ZERO Cost per Board
  • No mating connector required on PCB
  • Tiny footprint
  • High Reliability Pogo Spring Pins for Secure Connection
  • Rugged Design for Highly Repetitive Use
  • Designed so it can only be inserted the correct way round
  • Two versions both designed to cut your costs, save you time, and save space on your PCBs

Overview


Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resistors) which means you can locate the footprint right next to the MCU if desired.
Package Contents
Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resistors) which means you can locate the footprint right next to the MCU if desired.

Documentation


Title
Document Id
TC2030-MCP PCB Footprint Download af7656e7-ec9d-425a-abba-ea63087da535

Additional Resources


Additional Information

Tag-Connect Legged cable (TC2030-MCP) works like this:
Three locating pins align the connector’s pins while four legs snap into the PCB holding it securely in place for a prolonged debugging or programming session. The other end of the cable terminates in a 6P6C modular plug and connects directly to your debugger or programmer.