We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TC1016/17EV

TC1016/17 LDO LINEAR REGULATOR EVALUATION BOARD


  • Input Voltage Range: 2.7V to 6.0V
  • Additional Input and Output Capacitor Value Selection Capability via Jumpers (4.7 µF and 10 µF values)
  • Output Voltage Shutdown via the SHDN Inputs
  • Overcurrent Protection (device feature)
  • Overtemperature Protection (device feature)
  • Line and Load Step Testing Capability

Overview


The TC1016/17 LDO Linear Regulator Evaluation Board allows the user to evaluate Microchip’s 80 mA (TC1016) and 150 mA (TC1017) Low Dropout (LDO) regulators. The evaluation board contains two independent LDO circuits that allow the user to evaluate the TC1016 and TC1017 devices in the 5-pin SC-70 and the 5-pin SOT-23 packages. The evaluation board is populated with 1.8V and 3.0V TC1017 devices. Any of the available output voltage values of the devices (1.2V to 5.0V) can be used on this board. Fixed input and output capacitor values of 1.0 µF are hard wired on the board while alternate values of 4.7 µF and 10 µF can be selected via jumpers. Line and load step circuitry is also provided.

Documentation


Title
Document Id
TC1017 Data Sheet Download 288aa38e-aa37-45df-91b1-d681b27f5645
TC1016/TC1017 LDO Linear Regulator Evaluation Board Gerbers Download 54ac76c6-3281-4725-ac1d-6c227bcfd7ce
TC1016/TC1017 LDO Evaluation Board User's Guide Download ac08ef7a-ab44-49ae-acca-4d1d0a425b63
21666b.pdf Download c3c646e4-46db-4aad-9ceb-99efa2dadc32