Supports several different screens, each with multiple layers
A pallete of 12 components with gradients, fonts, borders, visibility, etc.
Components support events such as OnClick, OnPress, OnDown, OnUp
13 handy options to align components
Free upgrades and lifetime technical support
https://www.microchipdirect.com
No Products Found
Overview
Visual TFT is a Windows application for rapid development of graphical user interfaces on TFT displays. Generates source code for all mikroElektronika compilers: mikroC, mikroBasic and mikroPascal, for all supported MCU architectures, including PIC, dsPIC30/33, PIC24, and PIC32. A fast, intuitive environment with many drag-and-drop components makes building applications easy and fast.
Visual TFT runs on Windows computers and supports all multimedia boards from MikroElektronika, as well as 10 TFT controllers and 5 different display sizes.
To view this video, please click manage cookies below and accept functional cookies.