HI-TECH C Compiler for PIC10/12/16 MCUs - Standard fully implements the optimizations of Omniscient Code Generation™ - a whole-program compilation technology - to provide denser code and better performance on PIC18 MCUs. This ANSI C compiler integrates into Microchips MPLAB(R) IDE and is compatible with Microchip debuggers and emulators.
This compiler has been discontinued and is no longer supported. This compiler and its license is supported only by 32-bit operating systems. For compilers and licenses that are compatible with 64-bit operating systems, see our MPLAB XC C compiler products.
HI-TECH C Compiler for PIC10/12/16 MCUs - Standard fully implements the optimizations of Omniscient Code Generation™ - a whole-program compilation technology - to provide denser code and better performance on PIC MCUs. This ANSI C compiler integrates into Microchips MPLAB(R) IDE and is compatible with Microchip debuggers and emulators.
Downloads can be found in our Software Archives.