We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SW006027-2N

MPLAB® Analysis Tool Suite Network Server License


  • Intended to have multiple users and can be installed on a network
  • Restricted to use by one user at a time. The license is available to the other users one hour after an execution takes place.
  • Great for use by global companies with multiple design centers
  • Has a loan-out feature so that a license can be run like node locked for a specific amount of time (one month maximum on loan out)

MISRA Check

Fully Integrated Into MPLAB X IDE

  • Run static code analysis against MISRA C:2012 rule set to ensure high code quality
  • Execute MISRA checker from the MPLAB X IDE menus (as part of a post-build step) or from the command line
  • MISRA check a single file or entire project
  • View violations to the MISRA rules in output view and navigate quickly and easily to the affected source code location 

Configurable MISRA Check Tab View

  • Option to select or deselect application of specific MISRA rules for all files
  • Ability to add comments in code to disable a specific rule to a specific line of code
  • Ability to save or restore selection of applied rule sets 

Custom Reports

  • Documentation of quality by creating reports
  • Reports containing summary of rule violations with list of rules applied and checked
  • Ability to output reports in HTML or CSV

Code Coverage

Fully Integrated into MPLAB X IDE

  • Source code lines highlighted to show which lines executed or not
  • Navigation tools that quickly move between files and functions

Configurable Summary View

  • Dashboards that quickly indicate key metrics
  • Sortable, collapsible list of statement and instruction coverage
  • Ability to see coverage percentage and number of executed and total lines

Custom Reports

  • Ability to output source files view and summary view information
  • User-selectable content
  • Multiple output formats (HTML or CSV)

Overview


****MPLAB Analysis Tool Suite is a licensed product that works in tandem with any MPLAB XC Compiler and available as Workstation and Network Server Licenses. These licenses come with 12 months of High Priority Access (HPA), which can be renewed annually. Please see SW006027-2NH.

MPLAB® Analysis Tool Suite is a collection of analysis tools integrated into the MPLAB X Integrated Development Environment (IDE). It supports all Microchip MCU, MPU and CEC devices and offers a code coverage feature and a Motor Industry Software Reliability Association (MISRA®) check in the IDE. The code coverage feature provides visibility to the parts of your code that have been executed while the MISRA check in the IDE provides static code checking to ensure safe, secure, portable and reliable C code.

MPLAB Analysis Tool Suite requires MPLAB X IDE version 6.00 or higher and one of the following MPLAB XC Compiler versions and higher:

The functional safety compiler license is a TÜV SUD®-certified design tool and document package. Visit our functional safety web page for more information. For licensing questions, please send your question to sw.licensing@microchip.com

Package Contents
 
  • Download Version Available
  • Hard copy:
  • Important information sheet with activation key and Instructions
System Requirements

The MPLAB Analysis Tool Suite requires Microsoft Windows® 10 or later, MacOS® or Linux® operating systems in addition to MPLAB X IDE version 6.00 or higher and one of the following versions of MPLAB XC Compiler:

  • MPLAB XC8 v2.35
  • MPLAB XC16 v2.0
  • MPLAB XC-DSC v3.0
  • MPLAB XC32 v4.0

Documentation


Title
Document Id
MPLAB Analysis Tool Suite User's Guide Download 407e4723-b314-454c-8f46-c5f32c3aae59