The MPLAB® XC-DSC PRO Compiler Subscription license unleashes the complete capabilities of the MPLAB XC-DSC compiler by updating the license every month through subscription. The MPLAB XC-DSC PRO compiler subscription license is compatible with all dsPIC® DSCs, providing comprehensive support for these digital signal controllers. This license also allows unlimited compiler updates without the need for HPA (High Priority Access). The MPLAB XC-DSC C Compiler is a full-featured, highly-optimized ANSI C compiler for the dsPIC DSCs Microcontroller families. This compiler integrates into Microchips MPLAB® X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection. This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e. buying 12 licenses does not equal one year). Buying multiples at one time will result in multiple licenses being active every month.
Available as Download Only
MPLAB X IDE version v6.15 and later with XC-DSC plugin.
The MPLAB XC-DSC C Compiler and its licensing software are designed to work with multiple operating systems, requires 64-bit versions of the following: