We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SOT223-5EV-VREG

SOT223-5 VOLTAGE REGULATOR EVALUATION BOARD


The SOT223-5 Voltage Regulator Evaluation Board has the following features:

  • Input and Output headers for future connection to Line Step and Load Step modules
  • Ample test points to attach multi-meters, power supplies, and loads
  • Jumper to select ground current measurement
  • Jumper to select input capacitor
  • Jumper to select two different load resistors
  • Jumper to select shutdown pin input: VDD, GND, or use test point
  • Jumper to connect input capacitor to circuit
  • SMT0805 PCB footprints for user Power-Good pull-up resistor
  • SMT0805 PCB footprints for user Adjustable Voltage resistor divider
  • SMT0805 PCB footprints for user Bypass Capacitor

Overview


The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.
Package Contents
The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

Documentation


Title
Document Id
SOT223-5 Voltage Regulator Evaluation Board User's Guide Download 8a7b0940-1414-40bb-a543-60fbbc48d090
SOT223-5 Voltage Regulator Evaluation Board Gerber Files Download 77cf2c97-1e52-4589-8547-a8eda60a61da