This product is no longer available for sale.
The SOT223-3 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the SOT223-3 package and the following device pinout: - Pin 1 = VIN - Pin 2 = GND - Pin 3 = VOUT The SOT223-3 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform quiescent current, ground current, PSRR, and other desired tests. The SOT223-3 Voltage Regulator Evaluation Board is based upon a modulare concept which will allow the user to plug in additional boards to increase the test capability of the voltage regulator. Planned additional modulare plugin boards currently consist of an Input Voltage Linestep Board, Output Voltage Loadstep Board, and several other device packages.
N/A
N/A