We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SOM3-MPF300T

Sundance DSP SoM3 PolarFire FPGA System on Module


Features

  • Small footprint, System On Module (SoM) with 40 x 50 mm dimension
  • Total User I/O: (HSIO/GPIO)/XCVRs -> 284(120/164)/4
  • Low power and high performance
  • Exceptional security
  • 4 high-speed transceivers
  • 4GB of DDR4 memory
  • SPI FLASH
  • 10/100/1000Mbit Ethernet PHY on board;
  • Flexible clocking IC – SI5338A-B-GM with 25MHz ±10ppm reference oscillator

Applications

  • Communications
  • Defense
  • Medical
  • Industrial control
  • Automotive
  • Space

Overview


SoM3-MPF300T is a System On Module particularly suitable for high-security applications and where low power and small space is required. 

Based on the PolarFire FPGA MP300 device in an FCVG484 package, this SoM has a small footprint of just 40x50mm and can be plugged to Sundance's EMC2-DP carrier card.

Available from Sundance Digital Signal Processing Inc. Please visit Sundance DSP for ordering information.