We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SOM2-MPF300T

Sundance DSP SoM2 PolarFire FPGA System on Module


Features

  • Small 76 x 52 mm footprint
  • Below 10 Watts Max FPGA power consumption
  • 512Mbit SPI Flash for bitstream and other code storage
  • Flexible clocking IC – SI5338A-B-GM with 50MHz ±20ppm reference oscillator
  • B2B Connectors: 4 x 160 Pins from Samtec – ST5-80-1.50-L-D-P-TR
  • 1600Mbps MAX LVDS I/O speed is 1600Mbps
  • Temperature range 0°C to +65°C
  • Power IN from 3.3V to 5.5V
  • Temperature range 0°C to +65°C

Applications

  • Defense
  • Communications
  • Industrial
  • Machine automation

Overview


SoM2 is a System on Module based on the MPF300T-1FCG784E PolarFire FPGA, or can be ordered from Sundance using the larger MPF500T-1FCG784E FPGA. The SoM-2 features two Micron MT40A1G16 chips for a total of 34Gbitys of DDR4-1600 memory.

Available from Sundance Digital Signal Processing Inc. Please visit Sundance DSP for ordering information.