We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SOM1-MPF500T

Sundance DSP SoM1 PolarFire FPGA System on Module


Features

  • 481K Logic elements PolarFire FPGA in a FCG1152 – MPF500-1FCG1152
  • 2 chips MT40A1G16 from Micron(stacked 2 x8 8Gb chips) – total 32Gbits of DDR4-1600 (effective data lanes’ speed of DDR4 interface reduced to 1600Mb/s – clock rate maximum 800MHz)
  • 512Mbit SPI Flash for bitstream and other code storage, by default, flash will not be soldered
  • Flexible clocking IC – SI5338A-B-GM with 50MHz ±20ppm reference oscillator
  • Built in FPGA internal oscillator for configuration and other purposes
  • B2B Connectors: 4 x 160 Pins from Samtec – ST5-80-1.50-L-D-P-TR
  • I/O’s – from Banks; MAX LVDS I/O speed is 1600Mbps
  • High speed transceivers; maximum speed is 12.7Gbps
  • Input power supply for module
  • Separate pins for VCCIO supply
  • Flexible clocking scheme.
  • Small footprint of 76 x 52 mm.
  • Temperature range 0°C to +65°C
  • Power IN from 3.3V to 5.5V.
  • Max FPGA power consumption is below 14 Watts
  • Temperature range 0°C to +65°C

Overview


SoM1-MPF500T is a System on Module using the powerful, low power and high-security PolarFire FPGA from Microchip. It is based on the MPF500T-1FCG1152E (or MPF300) FPGA with a small footprint, low power, high security, ample processing resources and many hardcore IPs like JESD204B, RISC-V, etc. With its relatively low cost, it can be suitable for application where cost and low-power and security are important. The module is compatible with some SoMs from Trenz. SOM1 is by default populated with MPF500T-FCVG1152 device but can be optionally built with MPF300T in the same package for reducing cost. With any of the options, the module provides many IOs and 24 (or 16) high-speed transceivers.

Available from Sundance Digital Signal Processing Inc. Please visit Sundance DSP for ordering information.