We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SILICON-SCULPTOR_3

SILICON-SCULPTOR 3


This Product has been EOL. The replacement part no. is Silicon-Sculptor 4

Silicon Sculptor 3 Benefits

  • Programs all Microchip packages for supported devices, including PLCC, PQFP, VQFP, QFN, BGA, FBGA, and CSP
  • Universal Microchip socket adapters
  • Works with Silicon Sculptor II adapter modules
  • Uses the same software as Silicon Sculptor II
  • Compatible with Silicon Sculptor software v4.59.2 and later
  • Security fuse can be programmed to secure the devices
  • Allows self-test to test its own hardware
  • Power failure shutdown
  • ESD protectionESD wrist straps with banana jacks (included as standard)

Overview


Silicon Sculptor 3 offers four times the memory size compared to the previous Microchip Silicon Sculptor II programmer and has faster data processing. With 64 MB of internal memory, the Silicon Sculptor 3 allows concurrent programming of highly-dense parts that could only be programmed non-concurrently with prior programmers, which means higher throughput is now possible for even the densest of parts.


This additional memory will also support the larger algorithms of planned future parts. Silicon Sculptor 3 incorporates the industry's widely accepted high-speed USB 2.0 standard bus for communications, allowing as many as twelve Silicon Sculptor 3 systems to be connected to a single PC through a series of nested high-speed USB 2.0 hubs. This enables an easily expandable, low to medium volume production programming system to be dynamically assembled.

Documentation


Title
Document Id
ProASIC Daisy-Chain Programming Download 6f81f73d-ba13-4a71-ae0d-2f365999bf95
Silicon Sculptor Quick Reference Card Download 65a516a6-8c90-4a57-9d4a-1a4d2813ef8b
Silicon Sculptor User's Guide (DOS) Download e4a0fcd6-419a-41e5-b7ae-363b02f0ece6
Silicon Sculptor II and 3 Programmers Online Help Download a92f92fe-9e44-4deb-b041-061d71f3b660
Silicon Sculptor Verification of Calibration Guide Download 10c5eadc-dfbb-4c73-b315-5c98ab8aa2fa
Silicon Sculptor 3 Customer Letter Download 9277bf6a-d709-4caf-961f-2cde742b0d94
Silicon Sculptor 3 Environmental Considerations Notice Download 7fab0b37-ddcc-417d-883f-fca6a0d68bc2
Silicon-Sculptor_3_Statement_of_Volatility_(SoV) Download 58f242fe-2449-442c-9548-30d4766d1c7b

Application Notes


Title
Date
Document Category
AC316: High-Volume Flash Programming Guide 28 Apr 2005 Application Notes
HB: Programming Flash Devices 29 Sep 2005 Application Notes

Additional Resources



Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.Note: The Silicon Sculptor 3 programmer has nonvolatile memory. See Technical Specifications for detailed information. 

  
Package Carrier: Box