We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SF2-MC-STARTER-KIT

SmartFusion2 Dual-axis Motor Control Starter Kit


Features

  • Multi-axis deterministic motor control on a single system-on-chip (SoC) field programmable gate array (FPGA)
  • Efficient, reliable, and safe drive with product longevity.
  • A compact solution which saves board space and reduces product size.
  • Motor performance is tested for speeds exceeding 100,000 RPM for sensorless field oriented control (FOC).
  • The low latency of ~2 µs  for FOC loop from ADC measurement to PWM generation allows switching frequencies up to 500 kHz.
  • Design flexibility with modular IP suite.
  • Has advanced safety features like "Rotor slip and overload detection "and "Overcurrent protection".
  • SoC integration of system functions to lower 'Total Cost of Ownership (TCO)'

Specifications

Compatible Motors Motor-1 up to 3 phases, Motor-2 up to 4 phases
DC Input Voltage 12V to 48V
Maximum AC Current Per Phase 8A
Switching Frequency 10 kHz to 500 kHz (Lower frequencies possible by adding bootstrap capacitance)
HALL Interface 3 HALL sensor inputs with 5V supply provided through the board
Encoder Interface Single ended and incremental encoder with index
Resolver Interfaced through external chip LX3302 and LX3301A

Overview


Microchip offers an easy-to-use hardware platform on which IPs can be easily implemented.
Microchip SmartFusion 2 Dual-Axis deterministic starter kit gives designers a great starting point for evaluating time-saving, proven motor control reference designs. This kit is supplied with hardware and software IP blocks, and a fully integrated solution along with a powerful, easy-to-use GUI that enables users to quickly prototype. The kit also supports various communication interfaces including Ethernet, CAN, RS485, USB, and others. SmartFusion2 SoC FPGAs feature stronger design security than other FPGAs and include differential power analysis (DPA) resistant anti-tamper measures using technology licensed from Cryptography Research Incorporated (CRI). The security architecture was designed with a layered approach in mind, building on top of a foundation of secure hardware.

Documentation


Title
Document Id
SF2-MC-STARTER-KIT Schematics, BOM and PCB files Download bdee9cb0-c651-40d6-aac1-d1dc671e19ed
UG0362: Three-phase PWM v4.1 User Guide Download 0c3dda04-5dbe-4244-b694-eef3daf3f147
UG0612: Speed ID IQ PI Controller v4.1 User Guide Download 2cbac52c-0de1-406d-8c16-41e8fe3957a9
SF2-MC-STARTER-KIT QuickStart Card Download 7c19fbe3-bb2d-4cc2-8dd3-8b8723c61bad
Motor Control Solution Brochure Download f4b00191-544a-4cb6-9274-e5c06262abd6
SoC deterministic motor control Dual Axis Brochure Download 2d21b9b7-af9c-4a56-9a99-53b56c937817
AC445: Motor Control Design using SmartFusion2/IGLOO2 Devices Application Note Download 93285333-b09c-4274-bea8-acefbfd376a3
Microchip Motor Control Solutions White Paper Download 1912c512-32e7-4435-89b5-11aed570b246
WP0189: Designing with Microchip SoC FPGAs for Industrial and Motor Control Solutions White Paper Download 1c07f9bb-29f1-4913-94bb-5dca816599fe
WP0201: Low Power, Secure, and Deterministic Multi-Axis 100+ kRPM Motor Control Solutions White Paper Download 5a2de2c0-8318-442b-93d3-213415183863
BLDC with Encoder Design Download 8b5f7af1-f962-4f34-9ab9-952f8852e0c8
BLDC with Hall Design Download 31e0475a-2189-437a-a138-64ae44e89e43
BLDC with Resolver Design Download 4880fa6a-4146-484c-a5b9-cad0ee258edf
Dual axis design: BLDC Sensorless and Stepper motor Download 161f8f62-f48d-4c4a-ba17-d71af8d35831

Application Notes


Title
Date
Document Category
AC445: Motor Control Design using SmartFusion2/IGLOO2 Devices Application Note 13 Jul 2015 Application Notes

Additional Resources


For more information on the Motor Control solution.

This Kit is ROHS Compliant!
Package Carrier: Box