We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SE50-MPF300T

Sundance DSP SE50 - MPF300T, Solar Express SE50


Features

  •  Two 1024×16 DDR4 chips for RAM (4GB of DDR4);
  •  PCIe x1 Gen2 as EP;
  •  Samtec SS4-30-3.00-L-D-K I/O connector for GPIOs and tranceivers.
  •  1.27mm headers for interfacing to JTAG signals;
  •  LEDs for power good;
  •  Two Green user LEDs;
  •  Temperature range, 0°C to +100°C

Applications

  • Defense
  • Control
  • Industrial Automation

Overview


The Sundance DSP Solar Express SE50 mini PCIe card is a small form - factor board used to implement the PCI Express interface to expand embedded PC I/O. The card size is 30mm wide by 50.95mm long. The Minicard standard defines a 52-pin card edge connector. The card is based on Microchip's PolarFire FPGA in the - FCVG484E package.

It provides additional processing power, GPIOs as well as high speed transceivers to the host. SE50 has x1 GEN2 PCIe interface as an End Point and JTAG for programming and development. SE50 included 4GB of DDR4 memory and can optionally be fitted with lower cost MPF100 and 200 in the same packge.Available from Sundance Digital Signal Processing Inc. Please visit Sundance DSP for ordering information.

Package Contents

N/A