Part Number: RN-1810-PICtail

RN1810 WI-FI PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Enables rapid development with the RN1810 low power 802.11b/g/n Wi-Fi module
  • PICtail™ and PICtail Plus interfaces for connection to Microchip Explorer 16 (DM240001) , PIC32 I/O Expansion board (DM320002) or PIC18 Explorer (DM183032) development boards
  • On-board USB to UART bridge for easy development from PC
  • On-board connection and data status LEDs

Module Features:

  • IEEE 802.11b/g/n Compliant Transceiver
  • 2.4 GHz IEEE 802.11n Single Stream 1x1
  • UART Interface to Host Controller (4-wire including RTS/CTS)
  • Configured using Simple ASCII Commands
  • Supports Infrastructure and SoftAp Networking Modes
  • Built-In Networking Applications:  IPv4/IPv6, TCP, UDP, DHCP, DNS, ICMP, ARP, HTTP, FTP, SNTP, and SSL/TLS
  • Complete On-Board TCP/IP Networking
  • Upgrade Firmware Over the Air using TFTP
  • Supports Wi-Fi® Protected Setup (WPS)
  • Modular Certified for the United States (FCC), Canada (IC), Europe, Australia, New Zealand, Korea, Taiwan, and Japan

Overview


Not recommended for new designs.  Please consider the ATWINC1500-XPRO.

Based on Microchip's new low power IEEE 802.11b/g/n Wi-Fi module the RN1810, the RN1810 PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers.  The kit includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.  The board features a USB interface for easy plug-and-play development with a PC.  The board is also compatible with the Explorer 16 Development Board (DM240001), PICDEM.net2 Development Board (DM163024) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

Package Contents
  • RN1810 Wi-Fi PICtail/PICtail Plus Daughter Board
  • USB cable
  • Information Sheet

Documentation


Title
Document Id
RN1810 PICtail/PICtail Plus Daughter Board User's Guide Download 1a43511c-9eee-486e-b525-527ef421fd08