We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: RN-171-PICTAIL

RN-171-PICTAIL


  • FCC/CE/IC certified 2.4 GHz IEEE 802.11b/g transceiver
  • Plugs into Microchip’s Explorer 16 and PIC18 Explorer development boards
  • Adds wireless capability to designs targeting the Microchip development eco-system.
  • Compatible with 4, 8, 16, and 32-bit MCUs
  • Ultra-low power: 4 µA sleep, 38 mA Rx, 120 mA Tx at 0 dBm
  • Configurable transmit power
  • RF Pad Antenna

Overview


This product is no longer available for sale.

The RN-171-PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers. Includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.

Also see/alternate RN-131-PICtail

Package Contents
  • RN-171-PICtail Daughter Board
  • 2 jumpers (for use with the PIC18 Explorer board only)

Documentation


Title
Document Id
RN131/171 PICtail/PICtail Plus Daughter Board User Guide Download 9a0501f9-410e-4775-8848-091b6ae4b701