We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: RN-171-EK

RN-171 EVALUATION KIT


  • Ultra-low power: 4 µA sleep, 40 mA Rx, 180 mA Tx at +10 dBm
  • Complete on-board TCP/IP networking stack
  • Configurable transmit power: 0 to +12 dBm
  • UART hardware interface
  • Up to 1 Mbps data rate over UART
  • Powered by battery pack (2 AAA batteries) or via USB cable
  • Push buttons for AP/WPS mode and reset signals
  • Supports both Adhoc and SoftAP mode (including SoftAP for Android)
  • 10 general-purpose digital I/O pins
  • 8 analog sensor interfaces; configurable sensor power outputs 0 to 3.3V DC
  • Real-time clock for wakeup and time stamping
  • Wi-Fi Alliance certified for WPA2-PSK
  • FCC/CE/IC certified and RoHS compliant

Overview


The RN-171-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN171 module that can be used to quickly add Wi-Fi connectivity to embedded applications. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface. The board includes 2 convenient push buttons for controlling both SoftAP and WPS (Wi-Fi Protected Setup) mode without software configuration. The status LEDs and jumpers enable rapid prototyping and integration into existing systems.

The RN-171-EK can be powered by both a USB cable (included in the kit) or batteries. The board contains a battery boost circuit which makes it possible to power the board using two AAA batteries (the input voltage can go down to 2.0 V DC when using the battery boost circuit). The battery boost circuit makes the RN-171-EK perfect for battery powered applications such as sensors, data acquisition systems, controllers, etc.

Package Contents
  • RN171 Evaluation Board
  • USB cable

Documentation


Title
Document Id
WiFly Module Command Reference User's Guide Download ab225879-00d9-4ca5-a5b4-22eb23bea8d7
RN131/RN171/RN1723 Evaluation Kits User's Guide Download ba956339-7759-4abb-9427-5db65bb70275
RN131/171 Evaluation Kit User Guide Download 8328c506-40ff-4e47-b89a-5c9cba787c3e
Wireless Bluetooth® and Wi-Fi® Evaluation Kits Sell Sheet Download 15b0d779-e2e6-4e1a-bfab-f131b425421e
RN-171-EK Schematic Download d686acc5-1b40-488c-b69f-eeb077977ddc

Software


Title
Date
RN171 Config Tool Download 19 Dec 2013
FTDI Chipset Drivers Download 02 May 2012