We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: Quarter-Brick-DC/DC-Converter

QUARTER BRICK DC/DC CONVERTER REFERENCE DESIGN

**For development reference only, not a product for sale**


  • Primary and Secondary MOSFET control
  • Active Current Share
  • Remote ON/OFF
  • Programmable soft start
  • Controlled Fall time
  • Voltage, Current, Temperature monitoring & Protection
  • Configurable output voltage
  • Full Digital Control
  • Supports both Full Bridge and Phase Shifted Full Bridge topologies

Overview


This reference design provides an easy method to evaluate the power, and features of SMPS dsPIC® Digital Signal Controllers in high density quarter brick DC-DC converters for intermediate bus architectures(IBA). This reference design is implemented using a single dsPIC33F “GS” digital-power DSCs from Microchip that provides the full digital control of the power conversion and system management functions. As shown in this reference design the dsPIC33F ‘GS’ devices enable designers to easily and cost effectively create products using advanced switching techniques such as Phase Shift Full Bridge (PSFB) topology that lower switching losses and enable efficiencies as high as 94%. The reference design also supports the Full Bridge topology through minor hardware modifications. The Quarter brick DC to DC Converter Reference Design is royalty free when used in accordance with the licensing agreement.

This reference design works with telecom input range 36V – 76V DC and provides 12V with 200W power. Designed with planar magnetics, this reference design implements various non-linear techniques, which improves the performance and efficiency.

Do you want a demonstration?
This reference designs hardware is not currently available for purchase. You can request a demonstration. Please contact local sales office in your geography to request a demonstration. Find here to find worldwide network of Sales & Support

Package Contents
  • Quarter-brick DC DC Converter with enclosure
  • Documentation CD consisting of: Source code, Schematics, PCB, BOM and Test files for both full bridge and phase shifted full bridge topologies

Documentation


Title
Document Id
Quarter Brick PSFB Design Package Download a0159bd0-a147-4fae-a0f6-50350d470644
Web Seminar - Quarter Brick DC DC Converter Reference Design Download bbb25d35-eacd-446d-ab0f-31d2297bff0b
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices Download 0e76e2ce-0d7d-4f90-a0e6-df85b5b294b6

Software


Title
Date
MATLAB files - Quarter Brick DC/DC Converter using dsPIC Download 24 Jun 2015

Additional Resources


Specifications

  • Industry standard Quarter-brick (36.8 x 58.4 x 11.4 mm)
  • Wide input range 36V -76V
  • Output Voltage: 12V
  • Output Current: 17A
  • Output Power : 200W
  • Efficiency greater than 93%
  • 1500 Vdc input to output isolation