We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: Platinum-Rated-720W AC/DC

PLATINUM-RATED 720W AC/DC REFERENCE DESIGN

**For development reference only, not a product for sale**


  • Full digital control
  • Standardized form factor: 1U
  • 20 ms minimum hold-up time to compensate drop-outs during UPS step-in
  • Parallel operation, including load/current sharing capabilities
  • Hot-plug capability for easy maintenance during operation
  • EMI/EMC, which satisfies EN55022, Class B
  • Under/Over voltage lock-out
  • Sustained short-circuit protection
  • Over-temperature shutdown
  • Power de-rating
  • Adaptive control

Overview


Microchip’s Platinum-Rated 720W AC-DC Reference Design demonstrates the flexibility and power of SMPS dsPIC® Digital Signal Controllers in switch-mode power supplies. This reference design has a peak efficiency of 94.1% and achieves the ENERGY STAR CSCI Platinum Level. It features a 2-phase interleaved power factor correction boost converter followed by a 2-phase interleaved two-switch forward converter with synchronous rectification. 

This reference design is implemented using two dsPIC33F “GS” digital-power DSCs from Microchip that provide the full digital control of the power conversion as well as all system management functions. As shown in this reference design the dsPIC33F ‘GS’ devices enable designers to easily and cost effectively develop products using advanced adaptive control algorithms that help improve efficiency at light loads. The Platinum-Rated 720W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.

Do you want a demonstration?
Please contact local sales office in your geography to request a demonstration. Find here worldwide network of Sales & Support

Package Contents

Platinum-rated 720W AC-DC Reference Design, removable output connector, AC mains cable.

Documentation


Title
Document Id
Platinum-Rated 720W AC/DC Ref Design Details Download 48e4157c-cf78-408d-bbc2-159a8b43f88b

Application Notes


Title
Date
Document Category
Platinum-Rated AC/DC Reference Design Using the dsPIC DSC 12 Aug 2014 Link Application Notes

Additional Resources


Specifications

 

  • Input: 90-264Vac, 47-63 Hz
  • Output Voltage: 11.94 – 12.1 Vdc
  • Output Current: 60A
  • Output Power Rating: 720W
  • Line Regulation: +/- 0.5% (max)
  • Load Regulation: +/- 1% (max)