We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PKSERIAL-I2C1

PICKIT SERIAL I2C DEMO BOARD


  • Five unique devices with I2C interfaces
  • Test points on the I2C bus and most of the devices
  • Connector for directly connecting to an I2C bus or PICkit Serial Analyzer

Use this link for more information about the PICkit Serial Analyzer

Overview


The PICkit™ Serial I2C Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the I2C master mode serial communications and power for the PICkit™ Serial I2C Demo Board. The devices on the demo board operate in the I2C slave mode and can easily be connected to virtually any demo or development board by connecting the communications lines to connector P1.

Package Contents

N/A

Documentation


Title
Document Id
PKSERIAL-I2C BOM Download fa14f946-622b-4fe4-9597-d4e5c030bdca
PKSERIAL-I2C1 Gerbers V2 Download 4016e797-1411-44d2-bc11-7701883eb4a0
PICkit Serial I2C Demo Board User's Guide Download 912f2545-b754-4062-b472-d1ea14038bd2