We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PD70101EVB15F-5

PD WITH PD70101 5V 2.6A, FB


  • Featuring PD70101
  • IEEE 802.3af/at standard compliant
  • 13W - 5 V / 2.6 A output voltage / current
  • Flyback topology
  • Designed to support one PD-chip application (2-pairs)
  • Two RJ45 connectors (data and power in, data out)
  • Optional wall adapter – DC in connector
  • Output voltage connector
  • On board LED indicator
  • Pulse transformers and common mode chocks
  • Evaluation board working temperature: 0°C to +70°C
  • Optional standby circuitry
  • RoHS compliant

Overview


The PD70101EVB15F-5 evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.

Documentation


Title
Document Id
PD70101EVB15F-5 Design Files Download 4ac00048-dcf4-4391-9b26-8f72853a3504
PD70101EVB3F/6F/15F5/15F12 User Guide Download 130c327d-d3aa-4234-9035-5d8294ea10f3