Microchip's PolarFire Video and Imaging Kit offers a high-performance evaluation of 4K image processing and rendering using dual camera sensors as well as numerous display interfaces. The kit is purpose-built for effortless prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI2.0, DSI, and HD/3G SDI.
With a 300K logic element (LE) PolarFire FPGA with DDR4 and SPI-flash the kit is ideally suited for mid-bandwidth imaging and video applications. The PolarFire device on-board optimizes input/outputs (I/Os), transceiver rates, look-up table (LUT4) architecture, memories and DSPs for mid-density/mid-bandwidth ranges, to deliver a superior solution at a much lower power and lower total cost of ownership.
The kit is part of our broader Smart Embedded Vision solutions to open up new possibilities to implement systems that rely on visual data to make decisions across a broad spectrum of applications like Drones, Machine Vision, Thermal Imaging, Gaming, Video Surveillance, Robotics, Advanced Driver Assistance Systems (ADAS), Machine Learning, and HMI.
Title
|
|||
---|---|---|---|
PolarFire Video & Imaging Kit Quickstart card | Link | ||
PolarFire Video Kit Schematics for MPF300T Device | Download | ||
UG0639: Color Space Conversion User Guide | Download | ||
UG0640: Bayer Interpolation User Guide | Download | ||
UG0641: Alpha Blending User Guide | Download | ||
UG0642: Image Sharpening Filter User Guide | Download | ||
UG0644: DDR AXI Arbiter User Guide | Download | ||
UG0646: Display Enhancement IP User Guide | Download | ||
UG0651: Scaler User Guide | Download | ||
UG0682: Pattern Generator User Guide | Download | ||
UG0693: Image Edge Detection User Guide | Download | ||
UG0806: MIPI CSI-2 Receiver Decoder User Guide for PolarFire | Download | ||
PolarFire MIPI CSI-2 Transmitter IP User Guide | Download | ||
UG0830: Low Voltage Differential Signaling 7:1 for PolarFire | Download | ||
UG0850: PolarFire FPGA Video Solution User Guide | Download | ||
Imaging and Video Solutions for Smart Embedded Vision | Download | ||
PDN19025: Last-Time Buy for MPF300-VIDEO-KIT | Download | ||
UG0856: PolarFire FPGA Video Kit User Guide | Download | ||
UG0872: PolarFire MPF300T FPGA Video Kit User Guide | Download | ||
MPF300-VIDEO-KIT___MPF300-VIDEO-KIT-NS_Statement_of_Volatility_(SoV) | Download |
Licensing
Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.
Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.
This Kit is ROHS Compliant! |
Package Carrier: | Box |