Part Number: MIXED-SIGNAL-DC

Mixed Signal Daughter Card


Mixed Signal Daughter Card Features

  • Test points for signal probing
  • Mixed-signal header for daughter card support
  • 100 Mil header for wire-wrapped or soldered signals

Overview


Microchip's Mixed Signal Daughter Card is designed for connection to the mixed signal header on the SmartFusion Evaluation Kit (A2F-EVAL-KIT-2) or SmartFusion Development Kit (A2F500-DEV-KIT-2). The board includes test points for the signals driven by the mixed signal header and also has a 100 mil header that can be used to wire wrap or solder signals directly.
The board comes with rubber feet attached for use with the evaluation kit. If the board is being used with the development kit, the standoffs supplied in the box can be attached to match board height.

Package Contents
  • 50-100-CONV-SA mixed signal daughter card
  • 4 1/2" plastic standoffs
  • 4 Plastic screws (for 1/2" plastic standoffs)

Documentation


Title
Document Id
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
Mixed Signal Daughter Card Quickstart Card Download 200b2d2a-84db-4c0e-b8ad-e8600fe91529
Mixed Signal Daughter Card User's Guide Download b9483698-0e2d-4d29-8c08-9ce2e696ae7c
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6